Range
|
ComPact
|
Product name
|
ComPact NSX DC
|
Product or component type
|
Switch disconnector
|
Device short name
|
Compact NSX100NA DC PV
|
Poles description
|
4P
|
Network type
|
DC
|
[Ue] rated operational voltage
|
1000 V DC conforming to IEC 60947-3
|
[Ie] rated operational current
|
DC-22A: 100 A DC 1000 V
|
[Ui] rated insulation voltage
|
1000 V DC conforming to IEC 60947-3
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-3
|
[Ith] conventional free air thermal current
|
100 A at 65 °C
|
[Icm] rated short-circuit making capacity
|
2.5 kA switch-disconnector alone
|
Breaking capacity code
|
NA
|
Suitability for isolation
|
Yes conforming to IEC 60947-3
|
Contact position indicator
|
Yes
|
Visible break
|
No
|
Utilisation category
|
DC-22A
|
Pollution degree
|
3 conforming to IEC 60947-3
|