Current transformer type
|
Tropicalised for cable
|
Current transformer ratio
|
50/5
|
[Ith] conventional free air thermal current
|
3 kA
|
Dynamic withstand current
|
2.5 Ith
|
Maximum safety factor
|
5
|
[Ue] rated operational voltage
|
< 720 V AC 50/60 Hz
|
[Ui] rated insulation voltage
|
3 kV
|
Mounting mode
|
Clip-on
By screws
|
Mounting support
|
Mounting plate
DIN rail
|
Width
|
Outside: 44 mm
|
Height
|
Outside: 65 mm
|
Depth
|
30 mm frame:
37 mm total:
|
Diameter
|
21 mm
|
Net weight
|
0.19 kg
|
[Uimp] rated impulse withstand voltage
|
3 kV
|
Electrical insulation class
|
Class B
|
Cable outer diameter
|
21 mm
|
Sealing
|
With
|