|
|
|
MGU3.031.25
Unica - 1 S.O. - 2P, shutters, EU - 1 m - ivory
|
|
|
|
|
End of Commercialization JAN 02, 2024
|
|
|
|
|
Main
Range
|
Unica
|
Product or component type
|
Socket-outlet
|
Aesthetic name
|
Unica (standard aesthetic)
|
Device presentation
|
Mechanism
|
Device mounting
|
Flush
|
Socket number
|
1
|
Outlet poles configuration
|
2P
|
Outlet standard
|
European
|
Rated current
|
10 A
|
Complementary
Device application
|
Power supply
|
Cover type
|
With shutter
|
[Ue] rated operational voltage
|
250 V
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Number of modules
|
1 module
|
Fixing mode
|
Clip-in
|
Colour tint
|
Ivory
|
Connections - terminals
|
Screw terminals
|
Cable cross section
|
0…4 mm² - cable stiffness: flexible
0…4 mm² - cable stiffness: rigid
|
Minimum load breaking capacity
|
100 operations 1.25 In and 1.1 Un, cos phi = 0.6
|
Electrical durability
|
10000 cycles, cos phi = 0.8
|
Insulation resistance
|
> 5 MOhm at 500 V
|
Dielectric strength
|
2000 V
|
Material
|
ASA + PC: mechanism cover
|
Quantity per set
|
Set of 1 blister
|
Product certifications
|
FR.ME63.B02375 AC
|
Embedding depth
|
27 mm
|
Depth
|
37 mm
|
Width
|
22.5 mm
|
Height
|
45 mm
|
Net weight
|
0.018 kg
|
Environment
Ambient air temperature for operation
|
15…30 °C
|
Ambient air temperature for storage
|
0…35 °C
|
IK degree of protection
|
IK01
|
IP degree of protection
|
IP20
|
Environmental characteristic
|
UV resistant
Acetone
Window-cleaning fluid
Oil
Alcohol
Liquid soap
Bleach
Petrol
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
6.500 cm
|
Package 1 Length
|
6.500 cm
|
Package 1 Weight
|
21.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
4.500 cm
|
Package 2 Width
|
13.500 cm
|
Package 2 Length
|
33.500 cm
|
Package 2 Weight
|
274.000 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
3.533 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|