Rated current
|
10 AX
|
[Ue] rated operational voltage
|
250 V
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Electrical durability
|
10000 cycles
|
Insulation resistance
|
> 5 MOhm at 500 V
|
Dielectric strength
|
2000 V
|
Minimum load breaking capacity
|
200 operations 1.25 In and 1.1 Un, cos phi = 0.3
|
Opening distance
|
> 3 mm
|
Actuator
|
Rocker
|
Number of modules
|
1 module
|
Connections - terminals
|
Screwless terminals
|
Cable cross section
|
0…2.5 mm² rigid cable
0…2.5 mm² flexible cable
|
Material
|
ASA + PC: mechanism cover
|
Fixing mode
|
Clip-in
|
Width
|
22.5 mm
|
Height
|
45 mm
|
Depth
|
34 mm
|
Embedding depth
|
22 mm
|
Net weight
|
0.0191 kg
|
Ambient air temperature for operation
|
25…35 °C
|
Ambient air temperature for storage
|
0…50 °C
|
Standards
|
LV directive
EMC directive
EN 60669-1
|