|
|
|
MGU3.492.18
Unica - 1 telephone socket - RJ11 - white
|
|
|
|
|
End of Commercialization SEP 30, 2023
|
|
|
|
|
Main
Range
|
Unica
|
Product or component type
|
Telephone socket
|
Device presentation
|
Mechanism
|
Colour tint
|
White
|
Telephone socket type
|
RJ11 (4 contacts) - category 3 at 16 Mbit/s
|
Complementary
Socket number
|
1
|
Number of modules
|
2 modules
|
Connections - terminals
|
Screw terminals twisted pair
|
Fixing mode
|
Clip-in
|
Material
|
ASA + PC: mechanism cover
|
Depth
|
23 mm
|
Width
|
45 mm
|
Height
|
45 mm
|
Embedding depth
|
12 mm
|
Net weight
|
0.016 kg
|
Ambient air temperature for operation
|
15…30 °C
|
Ambient air temperature for storage
|
0…35 °C
|
Environment
IP degree of protection
|
IP20
|
IK degree of protection
|
IK01
|
Environmental characteristic
|
Alcohol
Petrol
Oil
Bleach
Liquid soap
Window-cleaning fluid
Acetone
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.5 cm
|
Package 1 Width
|
6.6 cm
|
Package 1 Length
|
6.6 cm
|
Package 1 Weight
|
19.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
4.6 cm
|
Package 2 Width
|
13.5 cm
|
Package 2 Length
|
33.2 cm
|
Package 2 Weight
|
254.0 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
30.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
3.536 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|