|
|
|
MGU4.106.18
Unica Allegro - cover frame - 6 modules - white
|
|
|
|
|
End of Commercialization JAN 02, 2024
|
|
|
|
|
Main
Range
|
Unica
|
Device application
|
Mounting
|
Product or component type
|
Cover frame
|
Aesthetic name
|
Unica Allegro
|
Number of modules
|
6 modules
|
Fixing mode
|
Clip-in
|
Cover frame colour tint
|
White
|
Complementary
Material
|
ASA + PC: cover frame
|
Standards
|
EN 60669-1
|
Height
|
80 mm
|
Width
|
193 mm
|
Depth
|
14 mm
|
Net weight
|
0.025 kg
|
Market segment
|
Residential
Small commercial
|
Environment
IK degree of protection
|
IK01
|
IP degree of protection
|
IP20
|
Environmental characteristic
|
Acetone
Window-cleaning fluid
UV resistant
Bleach
Oil
Petrol
Alcohol
Liquid soap
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.500 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
19.500 cm
|
Package 1 Weight
|
28.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
7.500 cm
|
Package 2 Width
|
9.500 cm
|
Package 2 Length
|
25.000 cm
|
Package 2 Weight
|
195.000 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
2.721 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|