|
|
|
MIP12118T
Enclosure, Resi9 MP, surface mounting, 1 row of 18 modules, IP40, translucid door, 1 earth + 1 neutral terminal blocks
|
|
|
Main
Range
|
Resi9
|
Product name
|
Resi9 MP
|
Product or component type
|
Enclosure
|
Enclosure type
|
Modular enclosure
|
Nb of 18 mm modules per row
|
18
|
Nb of horizontal rows
|
1
|
Type of door
|
Translucid
|
Width
|
376 mm outside:
|
Height
|
228 mm outside:
|
Depth
|
103 mm outside:
|
Complementary
Enclosure mounting
|
Surface
|
9 mm pitches
|
36
|
Total number of 18 mm modules
|
18
|
[In] rated current
|
63 A
|
Type of rail
|
35 mm asymmetrical rail
|
Mounting plate description
|
Without mounting plate
|
Cable entry
|
1 trunking flange
1 bare flange
|
Terminal block function
|
Earth / neutral
|
Number of terminal blocks
|
1 earth (screwed) with 16 outgoers
1 neutral (screwed) with 16 outgoers
|
Distribution block outgoers
|
2 x 16 mm² for earth
2 x 16 mm² for neutral
6 x 6 mm² for earth
6 x 6 mm² for neutral
8 x 10 mm² for earth
8 x 10 mm² for neutral
|
Enclosure material
|
Back part: technoplastic
Door: technoplastic
Front face: technoplastic
|
Internal depth
|
80 mm
|
Colour
|
Front face: white (RAL 9003)
Door: translucid
|
Market segment
|
Residential
Small commercial
|
Environment
Standards
|
IEC 61439-1
IEC 61439-3
IEC 60670-1
IEC 60670-24
|
Quality labels
|
IMQ
|
Fire resistance
|
Door: 650 °C
Back part: 650 °C
Front face: 650 °C
|
IP degree of protection
|
IP40
|
IK degree of protection
|
IK07
|
Ambient air temperature for operation
|
-25…60 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.000 cm
|
Package 1 Width
|
23.000 cm
|
Package 1 Length
|
37.500 cm
|
Package 1 Weight
|
1.098 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
6.360 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
121.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
113.760 kg
|
Offer Sustainability
Contractual warranty
|
|