|
|
|
NSYBP2010
Spacial SF rear panel external fixing - 2000x1000 mm
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Rear panel
|
Application
|
Multi-purpose
|
For enclosure nominal dimensions
|
-
|
Mounting location
|
Rear of enclosure
|
Quantity per set
|
Set of 1
|
Complementary
Range compatibility
|
Spacial Spacial SF
|
Device composition
|
Fixing elements
1 rear panel
|
Material
|
Steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Fixing mode
|
By screws - screw type captive - from the outside of enclosure location
|
Height
|
2000 mm nominal:
|
Width
|
1000 mm nominal:
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.5 cm
|
Package 1 Width
|
98.5 cm
|
Package 1 Length
|
209.0 cm
|
Package 1 Weight
|
27.0 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
50.0 cm
|
Package 2 Width
|
210.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
308.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|