Schneider-Electric
 
NSYCMSPP picture- web-product-data-sheet
NSYCMSPP
Vertical holder for documents 315x230 mm. For SPACIAL S3CM HMI encl.
EAN Code: 
3606480213212
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Support
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support Vertical support, installation on the left or right rail of the frame of the control enclosure
Range compatibility Spacial S3CM
Device composition Fixing elements
1 support
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Height 315 mm
Width 230 mm
Thickness 1.5 mm
Net weight 2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 2 kg
Package 1 Height 3 cm
Package 1 width 27 cm
Package 1 Length 34 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months