Material
|
Front panel: self-extinguishing
Chassis structure and rails: galvanised steel
|
Colour
|
Front panel: grey (RAL 7032)
|
Fixing mode
|
By fixing element - on front with supports location
|
Adjustment
|
In height from 40 to 85 mm for DIN rail
|
Number of horizontal rows
|
9
|
Total number of 18 mm modules
|
297
|
Type of front plate
|
Cut-out plate
|
Number of cut-out
|
9 cut-outs
|
Height
|
Nominal: 1500 mm
Real: 1427 mm
|
Width
|
Nominal: 750 mm
Real: 666 mm
|
Depth
|
135 mm real:
|