|
|
|
NSYMP2010
Plain mounting plate, PanelSeT SFN, Spacial SF, Spacial SM, for electrical enclosure H2000 W1000mm, galvanized steel
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Mounting plate
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting plate description
|
Plain
|
Range compatibility
|
Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SFX
Spacial Spacial SMX
|
Device composition
|
1 mounting plate
2 sliding shoes
|
Quantity per set
|
Set of 1
|
Material
|
Galvanised steel
|
Complementary
Fixing mode
|
By fixing brackets
|
Maximum load
|
300 kg/m²
|
Permanent permissible load
|
500 kg intermediate position
600 kg back of the enclosure
|
Height
|
Fixing centers: 1850 mm
Nominal: 2000 mm
Real: 1897 mm
|
Width
|
Fixing centers: 850 mm
Nominal: 1000 mm
Real: 896 mm
|
Depth
|
27 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
90.0 cm
|
Package 1 Length
|
191.0 cm
|
Package 1 Weight
|
38.0 kg
|
Unit Type of Package 2
|
P2M
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
76.0 cm
|
Package 2 Width
|
200.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
789.0 kg
|
Offer Sustainability
Contractual warranty
|
|