|
|
|
NSYSTMP4580
Perforated mounting plate, PanelSeT SFN, Spacial SF and SM, for electrical enclosure W800mm, galvanized steel, H450mm
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Mounting plate
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting plate description
|
Telequick perforated
|
Range compatibility
|
Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SFX
Spacial Spacial SMX
|
Device composition
|
1 mounting plate
Fixing elements
|
Quantity per set
|
Set of 1
|
Material
|
Steel
|
Surface finish
|
Zinc coated
|
Complementary
Fixing mode
|
By fixing element - on structure location
|
Height
|
425 mm fixing centers:
450 mm
|
Width
|
800 mm nominal:
708 mm
|
Cut-out dimensions
|
11 x 26 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
45 cm
|
Package 1 Length
|
71 cm
|
Package 1 Weight
|
2.93 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
84
|
Package 2 Height
|
90 cm
|
Package 2 Width
|
100 cm
|
Package 2 Length
|
120 cm
|
Package 2 Weight
|
259 kg
|
Offer Sustainability
Contractual warranty
|
|