|
|
|
PKE32M435
PratiKa wander plug - straight - 32 A - 3P + N + E - 380...415 V AC - IP44
|
|
|
Main
Range
|
PratiKa
|
Product or component type
|
Wander plug
|
Device short name
|
PratiKa plug
|
Plug, socket category
|
Low voltage
|
Poles description
|
3P + N + E
|
Network type
|
AC
|
Outlet standard
|
Industrial
|
Complementary
Plug, socket, control station shape
|
Straight
|
[In] rated current
|
32 A
|
[Ue] rated operational voltage
|
380...415 V
|
Network frequency
|
50/60 Hz
|
Ground lug clockwise position
|
6 h
|
Plug, socket material
|
Housing: self-extinguishing engineering polymer
|
Contacts material
|
Sleeves: brass
|
Connections - terminals
|
Captive screws
|
Cable cross section
|
2.5…10 mm²
|
Cable outer diameter
|
11.5…21 mm
|
Cable entry
|
Cable gland
Fair lead
|
Thread type
|
Pg 21
|
Net weight
|
0.25 kg
|
Height
|
160 mm
|
Width
|
86 mm
|
Depth
|
86 mm
|
Colour
|
Grey (RAL 7035)
|
Voltage colour
|
Red
|
Environment
Standards
|
IEC 60309-2
IEC 60309-1
|
IP degree of protection
|
IP44 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 62262
|
Fire resistance
|
850 °C conforming to IEC 60695-2-11
|
Relative humidity
|
50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
|
Operating altitude
|
2000 m
|
Ambient air temperature for operation
|
35 °C ( 86400 s )
-25…40 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Weight
|
263.8 g
|
Package 1 Height
|
6.8 cm
|
Package 1 width
|
8.5 cm
|
Package 1 Length
|
16.6 cm
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Weight
|
2.798 kg
|
Package 2 Height
|
17.8 cm
|
Package 2 width
|
26.5 cm
|
Package 2 Length
|
26.7 cm
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
20
|
Package 3 Weight
|
6.101 kg
|
Package 3 Height
|
30 cm
|
Package 3 width
|
30 cm
|
Package 3 Length
|
40 cm
|
Offer Sustainability
Contractual warranty
|
|