Schneider-Electric
 
PKF16W423 fotografija – Schneider- web-product-data-sheet
PKF16W423
Utičnica PratiKa – vijčana – pod kutom – 16 A – 2P + E – 200... 250 V AC – zid
Schneider Electric
Karakteristike
Main
Range PratiKa
Product or component type Socket
Device short name PratiKa socket
Plug, socket category Low voltage
Poles description 2P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
Plug, socket, control station shape Angled
[In] rated current 16 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 6 h
Plug, socket material Housing self-extinguishing engineering polymer
Contacts material Sleeves brass
Connections - terminals Captive screws
Cable cross section 1…4 mm²
Cable outer diameter 21 mm
Thread type M25
Net weight 0,2 kg
Maksimalna visina 129 mm
Width 62 mm
Depth 100 mm
Colour Sivo RAL 7035)
Voltage colour Blue
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP44 IEC 60529
IK degree of protection IK08 EN 62262
Fire resistance 750 °C IEC 60695-2-1
Relative humidity 50 % 40 °C
70 % 30 °C
90 % 20 °C
Ambient air temperature for operation 35 °C 86400 s )
Broj pakirnih jedinica
Vrsta pakirne jedinice Paketa 1 PCE
Broj pakirnih jedinica u Paketu 1 1
Paket 1 Težina 172 g
Paket 1 Visina 7,5 cm
Paket 1 Širina 10 cm
Paket 1 Duljina 12,9 cm
Vrsta pakirne jedinice Paketa 2 BB1
Broj pakirnih jedinica u Paketu 2 8
Paket 2 Težina 1,528 kg
Paket 2 Visina 17,8 cm
Paket 2 Širina 27 cm
Paket 2 Duljina 27 cm
Vrsta pakirne jedinice Paketa 3 S03
Broj pakirnih jedinica u Paketu 3 16
Paket 3 Težina 3,543 kg
Paket 3 Visina 30 cm
Paket 3 Širina 30 cm
Paket 3 Duljina 40 cm
Offer Sustainability
Status održive ponude Proizvod Green Premium
Direktiva EU RoHS Proaktivna sukladnost (proizvod izvan zakonskog okvira direktive EU RoHS)
print Izjava EU RoHS
Bez žive Da
Informacije o RoHS izuzeću
print Da
Propis RoHS za Kinu
print Izjava RoHS za Kinu
Izjava o očuvanju okoliša
print Ekološki profil proizvoda
Contractual warranty
Jamstvo 18 months