Reset time
|
1500 ms at maximum voltage
|
Maximum switching voltage
|
250 V AC
|
Supply voltage limits
|
20.4…264 V AC/DC
|
Operating voltage tolerance
|
- 15 % + 10 % Un
|
Maximum power consumption in W
|
1.5 W DC
|
Resistance across terminals
|
2.5 Ohm at E1-M terminals
0.5 Ohm at E2-M terminals
0.1 Ohm at E3-M terminals
|
Output contacts
|
2 C/O
|
Nominal output current
|
8 A
|
Maximum measuring cycle
|
100 ms measurement cycle as true rms value
|
Internal input resistance
|
0.1 Ohm
2.5 Ohm
0.5 Ohm
|
Setting accuracy of the switching threshold
|
+/- 10 % of the full scale
|
Switching threshold drift
|
<= 0.05 % per degree centigrade depending permissible ambient air temperature
<= 1 % within the supply voltage range
|
Setting accuracy of time delay
|
10 P
|
Time delay drift
|
<= 0.05 % per degree centigrade depending permissible ambient air temperature
<= 1 % within the supply voltage range
|
Hysteresis
|
5…50 % adjustable of threshold setting
|
Delay at power up
|
0.3 s
|
Repeat accuracy
|
+/- 0.5 % for input and measurement circuit
+/- 0.2 % for time delay
|
Measurement error
|
< 1 % over the whole range with voltage variation
0.05 %/°C with temperature variation
|
Response time
|
<= 500 ms
|
Threshold setting
|
10...100 %
|
Overvoltage category
|
III conforming to IEC 60664-1
III conforming to UL 508
|
Insulation resistance
|
> 100 MOhm at 500 V DC conforming to IEC 60255-27
|
Insulation
|
Between supply and measurement
|
Connections - terminals
|
Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
|
Tightening torque
|
0.6…1 N.m conforming to IEC 60947-1
|
Housing material
|
Self-extinguishing plastic
|
Local signalling
|
LED (yellow) for relay ON
LED (green) for power ON
|
Mounting support
|
35 mm DIN rail conforming to IEC 60715
|
Electrical durability
|
100000 cycles
|
Mechanical durability
|
10000000 cycles
|
[Un] rated nominal voltage
|
24...240 V AC/DC 50/60 Hz, non self-powered
|
Safety reliability data
|
MTTFd = 296.8 years
B10d = 270000
|
Contacts material
|
Cadmium free
|
Width
|
22.5 mm
|
Control type
|
With test button
|
Net weight
|
0.11 kg
|
Immunity to microbreaks
|
50 ms
|
Electromagnetic compatibility
|
Immunity for residential, commercial and light-industrial environments conforming to IEC 61000-6-1
Immunity for industrial environments conforming to IEC 61000-6-2
Emission standard for residential, commercial and light-industrial environments conforming to IEC 61000-6-3
Emission standard for industrial environments conforming to IEC 61000-6-4
Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test - test level: 4 kV level 4 (direct) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 2 kV level 4 (capacitive coupling) conforming to IEC 61000-4-4
Surge immunity test - test level: 4 kV level 4 (common mode) conforming to IEC 61000-4-5
Surge immunity test - test level: 2 kV level 4 (differential mode) conforming to IEC 61000-4-5
Conducted and radiated emissions class B group 1 conforming to CISPR 11
Conducted and radiated emissions class B conforming to CISPR 22
|
Standards
|
IEC 60255-1
|
Product certifications
|
EAC
CSA
CE
RCM
CCC
UL
GL
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-20…50 °C at 60 Hz
-20…60 °C at 50 Hz
|
Relative humidity
|
93…97 % at 25…55 °C conforming to IEC 60068-2-30
|
Vibration resistance
|
0.075 mm (f= 10…58.1 Hz) not in operation conforming to IEC 60068-2-6
1 gn (f= 10…58.1 Hz) not in operation conforming to IEC 60068-2-6
0.035 mm (f= 58.1…150 Hz) in operation conforming to IEC 60068-2-6
0.5 gn (f= 58.1…150 Hz) in operation conforming to IEC 60068-2-6
|
Shock resistance
|
15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27
5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27
|
IP degree of protection
|
IP20 (terminals) conforming to IEC 60529
IP40 (housing) conforming to IEC 60529
IP50 (front panel) conforming to IEC 60529
|
Pollution degree
|
3 conforming to IEC 60664-1
3 conforming to UL 508
|
Dielectric test voltage
|
2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27
|