Shape of pin
|
Flat (PCB type)
|
Average coil resistance
|
33000 Ohm network: AC at 20 °C +/- 10 %
|
[Ue] rated operational voltage
|
184...345 V AC 50/60 Hz
|
[Ui] rated insulation voltage
|
400 V conforming to IEC 60947
|
[Uimp] rated impulse withstand voltage
|
3.6 kV conforming to IEC 61000-4-5
|
Contacts material
|
Silver alloy (AgNi)
|
[Ie] rated operational current
|
4 A (AC-1/DC-1) NC conforming to IEC
8 A (AC-1/DC-1) NO conforming to IEC
|
Minimum switching current
|
10 mA
|
Maximum switching voltage
|
300 V DC conforming to IEC
|
Minimum switching voltage
|
12 V
|
Maximum switching capacity
|
2000 VA/224 W
|
Resistive rated load
|
8 A at 250 V AC
8 A at 28 V DC
|
Minimum switching capacity
|
120 mW at 10 mA, 12 V
|
Operating rate
|
<= 600 cycles/hour under load
<= 18000 cycles/hour no-load
|
Mechanical durability
|
5000000 cycles
|
Electrical durability
|
100000 cycles, 8 A at 250 V, AC-1 NO
100000 cycles, 4 A at 250 V, AC-1 NC
|
Operating time
|
20 ms operating
20 ms reset
|
Average coil consumption
|
0.75 VA AC
|
Drop-out voltage threshold
|
>= 0.15 Uc AC
|
Safety reliability data
|
B10d = 100000
|
Protection category
|
RT I
|
Test levels
|
Level A group mounting
|
Operating position
|
Any position
|
Net weight
|
0.014 kg
|
Sale per indivisible quantity
|
10
|
Device presentation
|
Complete product
|