Schneider-Electric
 
RXM4AB1JD picture- web-product-data-sheet
RXM4AB1JD
Miniature plug-in relay, 6 A, 4 CO, 12 V DC
Schneider Electric
Characteristics
Main
Range of product Zelio Relay
Series name Miniature
Product or component type Plug-in relay
Device short name RXM
Contacts type and composition 4 C/O
[Uc] control circuit voltage 12 V DC
[Ithe] conventional enclosed thermal current 6 A at -40…55 °C
Status LED Without
Control type Lockable test button
Utilisation coefficient 20 %
Complementary
Shape of pin Flat
[Ui] rated insulation voltage 250 V conforming to IEC
300 V conforming to CSA
300 V conforming to UL
[Uimp] rated impulse withstand voltage 2.5 kV during 1.2/50 µs
Contacts material AgNi
[Ie] rated operational current 3 A at 28 V (DC) NC conforming to IEC
3 A at 250 V (AC) NC conforming to IEC
6 A at 28 V (DC) NO conforming to IEC
6 A at 250 V (AC) NO conforming to IEC
6 A at 277 V (AC) conforming to UL
8 A at 30 V (DC) conforming to UL
Maximum switching voltage 250 V conforming to IEC
Resistive rated load 6 A at 250 V AC
6 A at 28 V DC
Maximum switching capacity 1500 VA/168 W
Minimum switching capacity 170 mW at 10 mA, 17 V
Operating rate <= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
Mechanical durability 10000000 cycles
Electrical durability 100000 cycles for resistive load
Average coil consumption in W 0.9 W
Drop-out voltage threshold >= 0.1 Uc
Operate time 20 ms
Release time 20 ms
Average coil resistance 160 Ohm at 20 °C +/- 10 %
Rated operational voltage limits 9.6...13.2 V DC
Safety reliability data B10d = 100000
Protection category RT I
Test levels Level A group mounting
Operating position Any position
CAD overall height 79 mm
CAD overall depth 78.45 mm
Net weight 0.037 kg
Device presentation Complete product
Environment
Dielectric strength 1300 V AC between contacts with micro disconnection
2000 V AC between coil and contact
2000 V AC between poles
Product certifications Lloyd's
RoHS
GOST
REACH
UL
CE
CSA
Standards EN/IEC 61810-1
CSA C22.2 No 14
UL 508
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…55 °C
Vibration resistance 3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
IP degree of protection IP40 conforming to EN/IEC 60529
Shock resistance 10 gn for in operation
30 gn for not operating
Pollution degree 2
Packing Units
Package 1 Weight 0.037 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months