Schneider-Electric
 
SSM1A112P7 picture- web-product-data-sheet
SSM1A112P7
Solid state modular relay, 12 A, zero voltage switching, input 200…265 V AC, output 24...280 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Relay
Product or component type Solid state relay
Device short name SSM
Number of channels 1
Number of phases 1 phase
Complementary
Mounting support Symmetrical DIN rail
[In] rated current 12 A
Output voltage 24...280 V AC
[Uc] control circuit voltage 200...265 V AC
Contacts type and configuration 1 NO
Tightening torque 0.5...0.8 N.m for input
0.5...0.8 N.m for output
Connections - terminals Screw terminals: 1 x 0.3...1 x 1.5 mm², (AWG 22...AWG 16) for input
Screw terminals: 1 x 0.3...1 x 2.5 mm², (AWG 22...AWG 14) for output
Maximum capacitance 10 pF for input/output
Insulation resistance 1000 MOhm at 500 V DC
Local signalling LED (green)input status:
Minimum switching voltage 200 V AC turn-on
Maximum switching voltage 90 V AC turn-off
Input current 2.5…3.5 mA
Solid state output type SCR output
Zero voltage switching
Load current 0.15…12 A
Transient overvoltage 600 V
Surge current 715 A for 16.6 ms
750 A for 20 ms
Maximum voltage drop <1.3 V on-state
Motor power hp 0.33 hp 40 °C 240 V AC
Maximum I²t for fusing 2560 A².s for 10 ms at 50 Hz
2330 A².s for 8.33 ms at 60 Hz
Maximum leakage current 0.1 mA off-state
DV/dt 500 V/µs off-state at maximum voltage
Response time 0.5 cycle (turn-on)
30 ms (turn-off)
Power factor 0.5 (with maximum load)
Overvoltage category III
Width 18 mm
Height 90.3 mm
Depth 83.7 mm
Net weight 0.09 kg
Environment
Flame retardance V0 conforming to UL 94
Dielectric strength 4 kV AC for input/output
4 kV AC for input or output to case
Pollution degree 2
Standards IEC 60950-1
IEC 61000
IEC 62314
Product certifications CSA
REACH
UL
Marking CE
IP degree of protection IP20
Ambient air temperature for operation -30…80 °C
Ambient air temperature for storage -30…100 °C
Packing Units
Package 1 Weight 0.098 kg
Package 1 Height 0.250 dm
Package 1 width 0.900 dm
Package 1 Length 0.950 dm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information