|
|
|
TM2DDO16TK
Discrete output module, Modicon M238 logic controller, 16 outputs 24 V transistor, 1 connector HE10
|
|
|
Main
Range of product
|
Modicon M238 logic controller
|
Product or component type
|
Discrete output module
|
Discrete output number
|
16
|
Discrete output type
|
Transistor
|
Discrete output voltage
|
24 V
|
Discrete output logic
|
Source
|
Discrete output current
|
0.4 A
|
Complementary
Range compatibility
|
Twido
Advantys OTB
|
Output voltage limits
|
20.4...28.8 V
|
Current per channel
|
0.48 A
|
Maximum current per output common
|
2 A
|
Number of common point
|
1
|
Response time
|
450 µs from state 0 to state 1
450 µs from state 1 to state 0
|
[Ures] residual voltage
|
1 V at state 1
|
Maximum leakage current
|
0.1 mA
|
Maximum inductive load
|
10 mH
|
Maximum tungsten load
|
9.6 W
|
Short-circuit protection
|
With automatic reactivaton
|
Overload protection
|
With automatic reactivaton
|
Isolation between channels
|
None
|
Isolation between channels and internal logic
|
500 V for 1 minute
|
Current consumption
|
15 mA at 5 V DC at state 1 for all output
20 mA at 24 V DC at state 1 for all output
|
Local signalling
|
2 display blocks
|
Electrical connection
|
1 connector HE10
|
Mounting support
|
35 mm symmetrical DIN rail
|
Net weight
|
0.07 kg
|
Environment
Depth
|
81.3 mm
|
Height
|
90 mm
|
Width
|
21.4 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.5 cm
|
Package 1 Width
|
11.0 cm
|
Package 1 Length
|
13.0 cm
|
Package 1 Weight
|
171.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
29.9 cm
|
Package 2 Length
|
39.8 cm
|
Package 2 Weight
|
4.94 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|