Analogue input resolution
|
16 bits
15 bits + sign
|
Permissible continuous overload
|
13 V, analogue input type: voltage
40 mA, analogue input type: current
|
Input impedance
|
<= 50 Ohm current
>= 1 MOhm voltage
|
LSB value
|
2.44 mV 0...10 Vvoltage
4.88 mV - 10...10 Vvoltage
4.88 µA 0...20 mAcurrent
3.91 µA 4...20 mAcurrent
|
Conversion time
|
1 ms + 1 ms per channel + 1 controller cycle time
|
Sampling duration
|
1 ms
|
Absolute accuracy error
|
+/- 0.1 % of full scale at 25 °C
+/- 1 % of full scale
|
Temperature drift
|
+/- 0.006 %FS/°C
|
Repeat accuracy
|
+/-0.5 %FS
|
Non-linearity
|
+/- 0.01 %FS
|
Cross talk
|
<= 1 LSB
|
[Us] rated supply voltage
|
24 V DC
|
Supply voltage limits
|
20.4…28.8 V
|
Type of cable
|
Twisted shielded pairs cable <30 m for input circuit
|
Current consumption
|
30 mA at 5 V DC via bus connector no load
40 mA at 5 V DC via bus connector full load
25 mA at 24 V DC via external supply
|
Local signalling
|
1 LED (green) for PWR
|
Electrical connection
|
11 x 2.5 mm² removable spring terminal block with pitch 5.08 mm adjustment for inputs and supply
|
Insulation
|
Between input and supply at 1500 V AC
Between input and internal logic at 500 V AC
|
Marking
|
CE
|
Surge withstand
|
1 kV power supply common mode conforming to EN/IEC 61000-4-5
0.5 kV power supply differential mode conforming to EN/IEC 61000-4-5
1 kV input common mode conforming to EN/IEC 61000-4-5
|
Mounting support
|
Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Plate or panel with fixing kit
|
Height
|
90 mm
|
Depth
|
70 mm
|
Width
|
23.6 mm
|
Net weight
|
0.1 kg
|
Standards
|
EN/IEC 61131-2
EN/IEC 61010-2-201
|
Resistance to electrostatic discharge
|
8 kV in air conforming to EN/IEC 61000-4-2
4 kV on contact conforming to EN/IEC 61000-4-2
|
Resistance to electromagnetic fields
|
10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
|
Resistance to magnetic fields
|
30 A/m conforming to EN/IEC 61000-4-8
|
Resistance to fast transients
|
1 kV (I/O) conforming to EN/IEC 61000-4-4
|
Resistance to conducted disturbances
|
10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
|
Electromagnetic emission
|
Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to EN/IEC 55011
Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230…1000 MHz conforming to EN/IEC 55011
|
Immunity to microbreaks
|
10 ms
|
Ambient air temperature for operation
|
-10…55 °C horizontal installation
-10…35 °C vertical installation
|
Ambient air temperature for storage
|
-25…70 °C
|
Relative humidity
|
10…95 %, without condensation (in operation)
10…95 %, without condensation (in storage)
|
IP degree of protection
|
IP20
|
Pollution degree
|
2
|
Operating altitude
|
0...2000 m
|
Storage altitude
|
0…3000 m
|
Vibration resistance
|
3.5 mm at 5…8.4 Hz on DIN rail
3 gn at 8.4…150 Hz on DIN rail
|
Shock resistance
|
15 gn for 11 ms
|