Schneider-Electric
 
TM3AM6G picture- web-product-data-sheet
TM3AM6G
IO analog module, Modicon TM3, 4 inputs, 2 output, spring, 24V DC
Schneider Electric
Characteristics
Main
Range of product Modicon TM3
Product or component type Input/output analog module
Range compatibility Modicon M221
Modicon M241
Modicon M251
Modicon M262
Analogue input number 4
Analogue input type Current 4...20 mA
Current 0...20 mA
Voltage 0...10 V
Voltage - 10...10 V
Analogue output number 2
Analogue output type Current: 4...20 mA
Current: 0...20 mA
Voltage: 0...10 V
Voltage: - 10...10 V
Complementary
Analogue input resolution 12 bits
11 bits + sign
Permissible continuous overload 13 V, analogue input type: voltage
40 mA, analogue input type: current
Input impedance <= 50 Ohm current
>= 1 MOhm voltage
Analogue output resolution 12 bits
11 bits + sign
LSB value 2.44 mV 0...10 Vvoltage
4.88 mV - 10...10 Vvoltage
4.88 µA 0...20 mAcurrent
3.91 µA 4...20 mAcurrent
Load type Resistive
Load impedance ohmic 1 kOhm voltage
300 Ohm current
Stabilisation time 1 ms
Conversion time 1 ms + 1 ms per channel + 1 controller cycle time
Sampling duration 1 ms
10 ms
Absolute accuracy error +/- 1 % of full scale
+/- 0.2 % of full scale at 25 °C
Temperature drift +/- 0.01 %FS/°C
Repeat accuracy +/-0.5 %FS for input
+/-0.5 %FS for output
Non-linearity +/- 0.2 %FS
Output ripple 20 mV
Cross talk <= 1 LSB
[Us] rated supply voltage 24 V DC
Supply voltage limits 20.4…28.8 V
Type of cable Twisted shielded pairs cable <30 m for input/output circuit
Current consumption 45 mA at 5 V DC via bus connector no load
55 mA at 5 V DC via bus connector full load
55 mA at 24 V DC via external supply no load
100 mA at 24 V DC via external supply full load
Local signalling 1 LED (green) for PWR
Electrical connection 10 x 1.5 mm² removable spring terminal block with pitch 3.81 mm adjustment for inputs
10 x 1.5 mm² removable spring terminal block with pitch 3.81 mm adjustment for inputs, outputs and supply
Insulation Between input and supply at 1500 V AC
Between input and internal logic at 500 V AC
Between output and supply at 1500 V AC
Between output and internal logic at 500 V AC
Marking CE
Surge withstand 1 kV power supply common mode conforming to IEC 61000-4-5
0.5 kV power supply differential mode conforming to IEC 61000-4-5
1 kV I/O common mode conforming to IEC 61000-4-5
0.5 kV I/O differential mode conforming to IEC 61000-4-5
Mounting support Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Plate or panel with fixing kit
Height 90 mm
Depth 70 mm
Width 23.6 mm
Net weight 0.1 kg
Environment
Standards IEC 61131-2
Product certifications CE
UKCA
RCM
EAC
cULus
cULus HazLoc
Resistance to electrostatic discharge 8 kV in air conforming to IEC 61000-4-2
4 kV on contact conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m 80 MHz...1 GHz conforming to IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to IEC 61000-4-3
Resistance to magnetic fields 30 A/m conforming to IEC 61000-4-8
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
Resistance to conducted disturbances 10 V 0.15...80 MHz conforming to IEC 61000-4-6
3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
Electromagnetic emission Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to IEC 55011
Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230…1000 MHz conforming to IEC 55011
Immunity to microbreaks 10 ms
Ambient air temperature for operation -10…55 °C horizontal installation
-10…35 °C vertical installation
Ambient air temperature for storage -25…70 °C
Relative humidity 10…95 %, without condensation (in operation)
10…95 %, without condensation (in storage)
IP degree of protection IP20
Pollution degree 2
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 3.5 mm at 5…8.4 Hz on DIN rail
3 gn at 8.4…150 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 12.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 195.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 9
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.294 kg
Unit Type of Package 3 P12
Number of Units in Package 3 144
Package 3 Height 75 cm
Package 3 Width 120 cm
Package 3 Length 80 cm
Package 3 Weight 46 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov