Discrete I/O number
|
8
|
Current consumption
|
5 mA at 5 V DC via bus connector (at state off)
0 mA at 24 V DC via bus connector (at state off)
20 mA at 24 V DC via bus connector (at state on)
10 mA at 5 V DC via bus connector (at state on)
|
Response time
|
450 µs (turn-on)
450 µs (turn-off)
|
Maximum leakage current
|
0.1 mA for transistor output
|
Maximum voltage drop
|
<0.4 V
|
Maximum tungsten load
|
<3 W for transistor output
|
Local signalling
|
1 LED per channel (green) for output status
|
Electrical connection
|
11 x 2.5 mm² removable screw terminal block with pitch 5.08 mm adjustment for outputs
|
Maximum cable distance between devices
|
Unshielded cable: <30 m for transistor output
|
Insulation
|
Between output and internal logic at 500 V AC
Non-insulated between outputs
|
Marking
|
CE
|
Mounting support
|
Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Plate or panel with fixing kit
|
Height
|
90 mm
|
Depth
|
84.6 mm
|
Width
|
27.4 mm
|
Net weight
|
0.76 kg
|
Standards
|
EN/IEC 61131-2
EN/IEC 61010-2-201
|
Product certifications
|
C-Tick
CULus
|
Resistance to electrostatic discharge
|
8 kV in air conforming to EN/IEC 61000-4-2
4 kV on contact conforming to EN/IEC 61000-4-2
|
Resistance to electromagnetic fields
|
10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
|
Resistance to magnetic fields
|
30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
|
Resistance to fast transients
|
1 kV for I/O conforming to EN/IEC 61000-4-4
|
Surge withstand
|
1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC
|
Resistance to conducted disturbances
|
10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
|
Electromagnetic emission
|
Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to EN/IEC 55011
Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230…1000 MHz conforming to EN/IEC 55011
|
Ambient air temperature for operation
|
-10…35 °C vertical installation
-10…55 °C horizontal installation
|
Ambient air temperature for storage
|
-25…70 °C
|
Relative humidity
|
10…95 %, without condensation (in operation)
10…95 %, without condensation (in storage)
|
IP degree of protection
|
IP20 with protective cover in place
|
Pollution degree
|
2
|
Operating altitude
|
0...2000 m
|
Storage altitude
|
0…3000 m
|
Vibration resistance
|
3.5 mm at 5…8.4 Hz on DIN rail
3 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on panel
3 gn at 8.4…150 Hz on panel
|
Shock resistance
|
15 gn for 11 ms
|