|
|
|
TM3TM3
Input/output analog module, Modicon TM3, 2 or temperature inputs, 1 output (screw) 24 VDC
|
|
|
Main
Range of product
|
Modicon TM3
|
Product or component type
|
Input/output analog module
|
Range compatibility
|
Modicon M221
Modicon M241
Modicon M251
Modicon M262
|
Analogue input number
|
2
|
Analogue input type
|
Current 4...20 mA
Current 0...20 mA
Voltage 0...10 V
Voltage - 10...10 V
Thermocouple - 200...1000 °C with thermocouple J
Thermocouple - 200...1300 °C with thermocouple K
Thermocouple 0...1760 °C with thermocouple R
Thermocouple 0...1760 °C with thermocouple S
Thermocouple 0...1820 °C with thermocouple B
Thermocouple - 200...400 °C with thermocouple T
Thermocouple - 200...1300 °C with thermocouple N
Thermocouple - 200...800 °C with thermocouple E
Thermocouple 0...2315 °C with thermocouple C
Ni 100/Ni 1000 temperature probe - 60...180 °C
Pt 100 temperature probe - 200...850 °C
Pt 1000 temperature probe - 200...600 °C
|
Analogue output number
|
1
|
Analogue output type
|
Current: 4...20 mA
Current: 0...20 mA
Voltage: 0...10 V
Voltage: - 10...10 V
|
Complementary
Analogue input resolution
|
16 bits
15 bits + sign
|
Permissible continuous overload
|
13 V, analogue input type: voltage
40 mA, analogue input type: current
|
Input impedance
|
<= 50 Ohm current
>= 1 MOhm voltage
>= 1 MOhm thermocouple
>= 1 MOhm temperature probe
|
Analogue output resolution
|
12 bits
|
LSB value
|
0.15 mV 0...10 Vvoltage
0.30 mV - 10...10 Vvoltage
0.30 µA 0...20 mAcurrent
0.244 µA 4...20 mAcurrent
0.1 °Ctemperature probe
0.1 °Cthermocouple
2.44 mV 0...10 V voltage
4.88 mV - 10...10 V voltage
4.88 µA 0...20 mA current
3.91 µA 4...20 mA current
|
Load type
|
Resistive
|
Load impedance ohmic
|
1 kOhm voltage
300 Ohm current
|
Stabilisation time
|
1 ms
|
Conversion time
|
100 ms + 100 ms per channel + 1 controller cycle time for analogue input thermocouple
100 ms + 100 ms per channel + 1 controller cycle time for analogue input temperature probe
10 ms + 10 ms per channel + 1 controller cycle time for analogue input voltage/current
|
Sampling duration
|
10 ms, analogue input type: voltage/current
100 ms, analogue input type: voltage/current
100 ms, analogue input type: thermocouple
100 ms, analogue input type: temperature probe
|
Absolute accuracy error
|
+/- 6 °C at 25 °C for thermocouple R, S 0...200 °C
+/- 0.4 % of full scale at 25 °C for thermocouple K - 200...0 °C
+/- 0.4 % of full scale at 25 °C for thermocouple J - 200...0 °C
+/- 0.4 % of full scale at 25 °C for thermocouple E - 200...0 °C
+/- 0.4 % of full scale at 25 °C for thermocouple T - 200...0 °C
+/- 0.4 % of full scale at 25 °C for thermocouple N - 200...0 °C
+/- 0.1 % of full scale at 25 °C for analogue input voltage/current
+/- 0.1 % of full scale at 25 °C for thermocouple C 0...2315 °C
+/- 0.1 % of full scale at 25 °C for Pt 100/Pt 1000, Ni 100/ Ni 1000 temperature probe
+/- 0.1 % of full scale at 25 °C for thermocouple R, S 200...1760 °C
+/- 0.1 % of full scale at 25 °C for thermocouple B 300...1820 °C
+/- 0.1 % of full scale at 25 °C for thermocouple K 0...1300 °C
+/- 0.1 % of full scale at 25 °C for thermocouple J 0...1000 °C
+/- 0.1 % of full scale at 25 °C for thermocouple E 0...800 °C
+/- 0.1 % of full scale at 25 °C for thermocouple T 0...400 °C
+/- 0.1 % of full scale at 25 °C for thermocouple N 0...1300 °C
+/- 0.1 % of full scale at 25 °C for analogue output voltage/current
|
Temperature drift
|
+/- 0.006 %FS/°C
|
Repeat accuracy
|
+/-0.5 %FS for input
+/- 0.4 %FS for output
|
Non-linearity
|
+/- 0.01 %FS, analogue output type: analog output
+/- 0.1 %FS, analogue input type: analog input
|
Output ripple
|
20 mV
|
Cross talk
|
<= 1 LSB
|
[Us] rated supply voltage
|
24 V DC
|
Supply voltage limits
|
20.4…28.8 V
|
Type of cable
|
Twisted shielded pairs cable <30 m for input/output circuit
|
Current consumption
|
55 mA at 24 V DC via external supply no load
55 mA at 5 V DC via bus connector no load
60 mA at 5 V DC via bus connector full load
80 mA at 24 V DC via external supply full load
|
Local signalling
|
1 LED (green) for PWR
|
Electrical connection
|
11 x 2.5 mm² removable screw terminal block with pitch 5.08 mm adjustment for inputs, outputs and supply
|
Insulation
|
Between input and supply at 1500 V AC
Between input and internal logic at 500 V AC
Between output and supply at 1500 V AC
Between output and internal logic at 500 V AC
|
Marking
|
CE
|
Surge withstand
|
1 kV power supply common mode conforming to EN/IEC 61000-4-5
0.5 kV power supply differential mode conforming to EN/IEC 61000-4-5
1 kV I/O common mode conforming to EN/IEC 61000-4-5
0.5 kV I/O differential mode conforming to EN/IEC 61000-4-5
|
Mounting support
|
Top hat type TH35-15 rail conforming to IEC 60715
Top hat type TH35-7.5 rail conforming to IEC 60715
Plate or panel with fixing kit
|
Height
|
90 mm
|
Depth
|
70 mm
|
Width
|
23.6 mm
|
Net weight
|
0.115 kg
|
Environment
Standards
|
EN/IEC 61010-2-201
EN/IEC 61131-2
|
Resistance to electrostatic discharge
|
8 kV in air conforming to EN/IEC 61000-4-2
4 kV on contact conforming to EN/IEC 61000-4-2
|
Resistance to electromagnetic fields
|
10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
|
Resistance to magnetic fields
|
30 A/m conforming to EN/IEC 61000-4-8
|
Resistance to fast transients
|
1 kV (I/O) conforming to EN/IEC 61000-4-4
|
Resistance to conducted disturbances
|
10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
|
Electromagnetic emission
|
Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to EN/IEC 55011
Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230…1000 MHz conforming to EN/IEC 55011
|
Immunity to microbreaks
|
10 ms
|
Ambient air temperature for operation
|
-10…55 °C horizontal installation
-10…35 °C vertical installation
|
Ambient air temperature for storage
|
-25…70 °C
|
Relative humidity
|
10…95 %, without condensation (in operation)
10…95 %, without condensation (in storage)
|
IP degree of protection
|
IP20
|
Pollution degree
|
2
|
Operating altitude
|
0...2000 m
|
Storage altitude
|
0…3000 m
|
Vibration resistance
|
3.5 mm at 5…8.4 Hz on DIN rail
3 gn at 8.4…150 Hz on DIN rail
|
Shock resistance
|
15 gn for 11 ms
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Weight
|
220.0 g
|
Package 1 Height
|
7.611 cm
|
Package 1 width
|
10.688 cm
|
Package 1 Length
|
12.753 cm
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
42
|
Package 2 Weight
|
10.421 kg
|
Package 2 Height
|
30 cm
|
Package 2 width
|
40 cm
|
Package 2 Length
|
60 cm
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|