Marking
|
0 - 1
|
[Ue] rated operational voltage
|
690 V AC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ithe] conventional enclosed thermal current
|
140 A
|
[Ie] rated operational current
|
83 A (AC-23A) at 400 V
|
Rated operational power in W
|
45 kW at 400 V (AC-23)
|
Intermittent duty class
|
30
|
Making capacity ( I rms)
|
1750 A at 400 V AC-21A
1750 A at 400 V AC-22A
1750 A at 400 V AC-23A
|
[Icm] rated short-circuit making capacity
|
2.8 kA at 400 V at Ipeak
|
[Icw] rated short-time withstand Rms current
|
2100 A at 400 V duration: 1 s
|
Rated conditional short-circuit current
|
10 kA at 400 V - associated fuse 200 A aM
10 kA at 400 V - associated fuse 200 A gG
|
Breaking capacity
|
1400 A at 400 V (AC-21A)
1400 A at 400 V (AC-22A)
1400 A at 400 V (AC-23A)
|
Mechanical durability
|
30000 cycles
|
Electrical durability
|
30000 cycles AC-21
30000 cycles DC-1...5
|
Environmental characteristic
|
Standard environment
|
Suitability for isolation
|
Yes
|
Connections - terminals
|
Screw clamp terminals70 mm² - flexible - with cable end
Screw clamp terminals95 mm² - solid
|
Tightening torque
|
22.6 N.m - on screw clamp terminals
|
Fire resistance
|
960 °C conforming to IEC 60595-2-1
|
Handle front plate dimension
|
90 x 90 mm
|
Height
|
280 mm
|
Width
|
220 mm
|
Depth
|
191 mm
|
Net weight
|
2.19 kg
|