|
|
|
VW3G4104
power connector - between TeSys U and Altistart U01
|
|
|
Main
Range of product
|
Altistart U01
|
Accessory / separate part designation
|
Power connector
|
Accessory / separate part type
|
Power connector
|
Accessory / separate part category
|
Connection accessories
|
Product compatibility
|
ATSU01N2..LT
|
Accessory / separate part destination
|
Soft starter for asynchronous motor
|
Complementary
Range compatibility
|
TeSys U
|
Net weight
|
0.02 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.3 cm
|
Package 1 Width
|
8.3 cm
|
Package 1 Length
|
9.1 cm
|
Package 1 Weight
|
17 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.016 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|