|
|
|
WDE000541
Cedar Plus - single socket outlet sideE - 16A, shutters, white
|
|
|
Main
Range name
|
Cedar Plus
|
Product or component type
|
Socket-outlet
|
Outlet standard description
|
Side earth
|
Socket number
|
1
|
Delivery form
|
Complete product
|
Additional features
|
Shuttered
|
Cover plate color
|
White
|
Complementary
Installation
|
Surface
|
Power range
|
3680 W
|
Rated current
|
16 A at 250 V AC
|
Kind of terminals
|
Lift terminals
|
Terminal capacity
|
2 cable(s) 2.5 mm²
|
Wire structure
|
Rigid
Flexible
|
Wire stripping length
|
11 mm
|
Material of visible parts
|
PA6 FR850
|
Surface finish
|
Glossy
|
Height
|
79 mm
|
Width
|
66 mm
|
Depth
|
54 mm
|
Net weight
|
0.099 kg
|
Environment
Product certifications
|
VDE
|
IP degree of protection
|
IP44
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.500 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
8.000 cm
|
Package 1 Weight
|
102.800 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.000 cm
|
Package 2 Weight
|
1.119 kg
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
7.135 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|