|
|
|
WDE000560
Cedar Plus - 1pole 2way switch - 16AX, white
|
|
|
Main
Range name
|
Cedar Plus
|
Product or component type
|
Switch
|
Function
|
1-pole 2-way
|
Delivery form
|
Complete product
|
Pilot light
|
Without pilot lamp
|
Cover plate color
|
White
|
Complementary
Installation
|
Surface
|
Power range
|
3680 W
|
Rated current
|
16 AX at 250 V AC
|
Kind of terminals
|
Lift terminals
|
Terminal capacity
|
2 cable(s) 2.5 mm²
|
Wire structure
|
Flexible
Rigid
|
Wire stripping length
|
11 mm
|
Material of visible parts
|
PA6 FR850
|
Surface finish
|
Glossy
|
Height
|
79 mm
|
Width
|
66 mm
|
Depth
|
48 mm
|
Net weight
|
0.097 kg
|
Environment
Product certifications
|
CE
|
IP degree of protection
|
IP44
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Weight
|
97 g
|
Package 1 Height
|
4.8 cm
|
Package 1 width
|
6.6 cm
|
Package 1 Length
|
7.9 cm
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Weight
|
1.115 kg
|
Package 2 Height
|
19 cm
|
Package 2 width
|
9 cm
|
Package 2 Length
|
27 cm
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
60
|
Package 3 Weight
|
7.218 kg
|
Package 3 Height
|
30 cm
|
Package 3 width
|
30 cm
|
Package 3 Length
|
40 cm
|
Offer Sustainability
Contractual warranty
|
|