|
|
|
WDE004951
Rocker, Exxact,s 1-0+up/down 2x pb KNX alu
|
|
|
|
|
End of Commercialization AUG 04, 2023
|
|
|
|
|
Main
Range
|
Exxact
|
Product or component type
|
Rocker
|
Bus type
|
KNX
|
Colour tint
|
Aluminium
|
Complementary
Device presentation
|
Mechanism
|
Product destination
|
KNX bus system
|
Technology type
|
Electronic
|
Device mounting
|
Flush
|
Number of rocker
|
2
|
Number of FUNCTION keys
|
4
|
Local signalling
|
LED
|
Material
|
Polycarbonate
|
Surface finish
|
Glossy
|
Marking
|
1 - 0 + UP-DOWN
|
Quantity per set
|
Set of 1
|
Environment
IP degree of protection
|
IP20
|
IK degree of protection
|
IK02
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.3 cm
|
Package 1 Width
|
7.6 cm
|
Package 1 Length
|
7.6 cm
|
Package 1 Weight
|
66.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
16.6 cm
|
Package 2 Width
|
17.0 cm
|
Package 2 Length
|
28.2 cm
|
Package 2 Weight
|
827.0 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
20
|
Package 3 Height
|
18.5 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
2.05 kg
|
Contractual warranty
|
|