Schneider-Electric
 
XB5KSM picture- web-product-data-sheet
XB5KSM
Complete buzzer, plastic, Ø22, continuous or intermittent tone, 230…240 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony XB5
Bezel material Dark grey plastic
Product or component type Annunciator
Mounting diameter 22 mm
Head type Standard
Cap/operator or lens colour Black
Complementary
[Us] rated supply voltage 230...240 V +/- 10 %
Supply circuit type AC
Supply frequency 50 Hz
Current consumption <= 18 mA
Signalling type Continuous or intermittent tone
Resistance to high pressure washer 9000000 Pa at 82 °C, distance : 0.1 m
Height 29 mm
Width 29 mm
Depth 55 mm
Net weight 0.024 kg
Environment
Noise level 90 dB at 6.8 kHz distance 0.1 m (+/- 10 %)
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -40…70 °C
Overvoltage category Class II conforming to IEC 60536
Electrical shock protection class Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67
IP69
IP69K
NEMA degree of protection NEMA 4X
NEMA 13
IK degree of protection IK03 conforming to EN 50102
IK03 conforming to IEC 50102
Standards EN 60947-5-1
EN 60947-5-4
UL 508
JIS C8201-5-1
IEC 60947-5-1
IEC 60947-1
CSA C22.2 No 14
IEC 60947-5-4
EN 60947-1
JIS C8201-1
Product certifications GL
UL listed
LROS (Lloyds register of shipping)
CSA
DNV
RINA
BV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 28 g
Package 1 Height 3.4 cm
Package 1 width 3.4 cm
Package 1 Length 5.7 cm
Unit Type of Package 2 S01
Number of Units in Package 2 88
Package 2 Weight 2.715 kg
Package 2 Height 15 cm
Package 2 width 15 cm
Package 2 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months