|
|
|
XBKT80000U00M
totalising counter - mechanical 8 digit display - 24 V DC
|
|
|
|
|
End of Commercialization OCT 01, 2021
|
|
|
|
|
Main
Range of product
|
Zelio Count
|
Product or component type
|
Totalising counter
|
Display type
|
Mechanical
|
Size
|
50 x 60 mm
|
Display digits
|
8 digit(s) - 4 mm in height
|
Maximum counting frequency
|
25 Hz
|
Reset
|
Without
|
Counting capacity
|
0...9 999 999
|
Technology type
|
Electromechanical
|
Complementary
[Us] rated supply voltage
|
24 V DC Us +/- 10 %
|
Power consumption in W
|
2.5 W
|
Backup time
|
Permanent
|
Counting mode
|
Adding
|
Input function
|
Counting
|
Input type
|
Contact
|
Mechanical durability
|
200000000 cycles
|
Mounting mode
|
Flush-mounted
|
Mounting support
|
Panel mounting
|
Connections - terminals
|
AMP lugs (connection box)
|
Height
|
50 mm
|
Net weight
|
0.15 kg
|
Width
|
60 mm
|
CAD overall width
|
60 mm
|
CAD overall height
|
50 mm
|
CAD overall depth
|
94 mm
|
Environment
Standards
|
EN/IEC 50081-2
EN/IEC 50082-2
|
Product certifications
|
cURus
|
IP degree of protection
|
IP40 conforming to EN/IEC 60529
|
Ambient air temperature for operation
|
-10…50 °C
|
Ambient air temperature for storage
|
-20…60 °C
|
Vibration resistance
|
5 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
|
Shock resistance
|
30 gn for 6 ms conforming to EN/IEC 60068-2-27
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.8 cm
|
Package 1 Width
|
15.6 cm
|
Package 1 Length
|
11.8 cm
|
Package 1 Weight
|
188 g
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|