|
|
|
XBKT81030U33E
totalising counter - LCD 8 digit display - internal Li battery
|
|
|
|
|
End of Commercialization OCT 01, 2021
|
|
|
|
|
Main
Range of product
|
Zelio Count
|
Product or component type
|
Totalising counter
|
Display type
|
LCD
|
Size
|
24 x 48 mm
|
Display digits
|
8 digit(s) - 4 mm in height
|
Maximum counting frequency
|
30 Hz
7500 Hz
|
Reset
|
Transistor
Manual
|
Counting capacity
|
0...9 999 999
|
Battery type
|
Lithium
|
Technology type
|
Electronic
|
Complementary
Backup time
|
7 years
|
Counting mode
|
Adding (input resistance 0.05 kOhm)
|
Input function
|
Counting
|
Input type
|
Transistor NPN <= 0.7 V DC
Transistor PNP >= 5 V DC
Volt-free contact
|
Input voltage
|
<= +/- 40 V DC
|
Minimum pulse duration
|
0.00007 s at 7500 Hz counting frequency
0.015 s at 30 Hz counting frequency
|
Mounting mode
|
Flush-mounted
|
Mounting support
|
Panel mounting
|
Fixing mode
|
By clamp
|
Connections - terminals
|
Screw terminal block
|
Supply
|
Battery
|
Net weight
|
0.05 kg
|
CAD overall width
|
48 mm
|
CAD overall height
|
24 mm
|
CAD overall depth
|
40 mm
|
Environment
Standards
|
EN/IEC 50082-2
EN 61010
EN/IEC 50081-2
|
IP degree of protection
|
IP54 conforming to EN/IEC 60529
|
Ambient air temperature for operation
|
-10…50 °C
|
Ambient air temperature for storage
|
-20…60 °C
|
Vibration resistance
|
1 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
|
Shock resistance
|
10 gn for 18 ms conforming to EN/IEC 60068-2-27
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
5 cm
|
Package 1 Length
|
6.4 cm
|
Package 1 Weight
|
40 g
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|