|
|
|
XS7F1A1PBL10
inductive sensor XS7 15x32x8 - PBT - Sn5mm - 12..24VDC - cable 10m
|
|
|
|
|
End of Commercialization JAN 19, 2021
|
|
|
|
|
Main
Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
-
|
Sensor name
|
XS7
|
Sensor design
|
Flat form 15 x 32 x 8
|
Size
|
8 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Plastic
|
Enclosure material
|
PBT
|
Type of output signal
|
Discrete
|
Wiring technique
|
3-wire
|
Discrete output function
|
1 NC
|
Output circuit type
|
DC
|
Discrete output type
|
PNP
|
Electrical connection
|
Cable
|
Cable length
|
10 m
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Switching capacity in mA
|
<= 100 mA DC with overload and short-circuit protection
|
IP degree of protection
|
IP68 conforming to IEC 60529
|
Complementary
Detection face
|
Frontal
|
Front material
|
PBT
|
Operating zone
|
0…4 mm
|
Differential travel
|
1...15% of Sr
|
Cable composition
|
3 x 0.34 mm²
|
Wire insulation material
|
PVC
|
Status LED
|
Output state: 1 LED (yellow)
|
Supply voltage limits
|
10…36 V DC
|
Switching frequency
|
<= 2000 Hz
|
Maximum voltage drop
|
<2 V (closed)
|
Current consumption
|
<= 10 mA no-load
|
Maximum delay first up
|
5 ms
|
Maximum delay response
|
0.1 ms
|
Maximum delay recovery
|
0.1 ms
|
Marking
|
CE
|
Depth
|
8 mm
|
Height
|
32 mm
|
Width
|
15 mm
|
Net weight
|
0.385 kg
|
Environment
Product certifications
|
CSA
UL
C-Tick
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|
|