XS7J1A1DAL2
Inductive proximity sensors XS, inductive sensor XS7 8x22x8, PBT, Sn2.5 mm, 12...24 VDC, cable 2 m
Download & Documents 1 to 6 of 6
Catalogue
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020
French
2024-05-15
(Select your file)
TESEBRO000040FR_1.1.pdf (19286 KB)
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 : .pdf
Catalogue Inductive proximity sensors XS range
English
2024-05-15
Catalogue Inductive proximity sensors XS range The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
(Select your file)
TESEBRO000040EN_1.1.pdf (19607 KB)
Catalogue Inductive proximity sensors XS range : .pdf
Telemecanique Sensors: The essential guide of detection
English
2024-05-03
(Select your file)
DIA4ED2041203EN_V16_web.pdf (24863 KB)
Telemecanique Sensors: The essential guide of detection : .pdf
Declaration of conformity
XS7J1A1DAL2 EU RoHS Declaration
English
2024-05-06
XS7J1A1DAL2 EU RoHS Declaration Inductive proximity sensors XS, inductive sensor XS7 8x22x8, PBT, Sn2.5 mm, 12...24 VDC, cable 2 m
(Select your file)
XS7J1A1DAL2_ROHS_DECLARATION_WW_en-GB.pdf (195 KB)
XS7J1A1DAL2 EU RoHS Declaration : .PDF
XS7J1A1DAL2 REACh Declaration
English
2024-05-06
XS7J1A1DAL2 REACh Declaration inductive sensor XS7 8x22x8 - PBT - Sn2.5mm - 12..24VDC - cable 2m
(Select your file)
XS7J1A1DAL2_REACH_DECLARATION_WW_en-GB.pdf (195 KB)
XS7J1A1DAL2 REACh Declaration : .PDF
CAD
Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD
SILENT
2024-05-15
(Select your file)
MCADID0004071_3D-simplified.stp (168 KB)
MCADID0004071_2D-isometric.dxf (81 KB)
MCADID0004071_2D-left.dwg (20 KB)
MCADID0004071_2D-left.dxf (19 KB)
MCADID0004071_2D-right.dwg (20 KB)
MCADID0004071_2D-right.dxf (17 KB)
MCADID0004071_2D-top.dwg (23 KB)
MCADID0004071_2D-top.dxf (32 KB)
MCADID0004071.pdf (32 KB)
MCADID0004071_2D-back.dwg (23 KB)
MCADID0004071_2D-back.dxf (29 KB)
MCADID0004071_2D-bottom.dwg (22 KB)
MCADID0004071_2D-bottom.dxf (28 KB)
MCADID0004071_2D-front.dwg (23 KB)
MCADID0004071_2D-front.dxf (29 KB)
MCADID0004071_2D-isometric.dwg (38 KB)
Select all
Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .stp Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .pdf Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dwg Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dxf Inductive proximity sensors OsiSense XS, flat form 8X22X8, flush mountable, plastic, Sn2.5 mm, DC - 3D CAD : .dwg