|
|
|
XS8C1A1MBL2
Inductive proximity sensors XS, inductive sensor XS8 40x40x15, PBT, Sn25mm, 24...240VAC/DC, cable 2 m
|
|
|
Main
Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
-
|
Sensor name
|
XS8
|
Sensor design
|
Flat form 40 x 40 x 15
|
Size
|
15 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Non flush mountable
|
Material
|
Plastic
|
Enclosure material
|
PBT
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
[Sn] nominal sensing distance
|
15 mm flush mountable
25 mm non flush mountable
|
Discrete output function
|
1 NC
|
Output circuit type
|
AC/DC
|
Electrical connection
|
Cable
|
Cable length
|
2 m
|
[Us] rated supply voltage
|
24...240 V AC/DC 50/60 Hz
|
Switching capacity in mA
|
5...200 mA DC
5...300 mA AC
|
IP degree of protection
|
IP68 double insulation conforming to IEC 60529
|
Complementary
Detection face
|
Frontal
|
Front material
|
PBT
|
Fine adjustment zone
|
8…15 mm flush mountable
8…25 mm non flush mountable
|
Differential travel
|
1...15% of Sr
|
Cable composition
|
2 x 0.34 mm²
|
Wire insulation material
|
PVC
|
Supply voltage limits
|
20…264 V AC/DC
|
Maximum residual current
|
1.5 mA open state
|
Switching frequency
|
<= 1000 Hz
|
Maximum voltage drop
|
<5.5 V (closed)
|
Current consumption
|
<= 10 mA no-load
|
Maximum delay first up
|
10 ms
|
Maximum delay response
|
0.3 ms
|
Maximum delay recovery
|
0.8 ms
|
Marking
|
CE
|
Depth
|
15 mm
|
Height
|
40 mm
|
Width
|
40 mm
|
Net weight
|
0.09 kg
|
Environment
Product certifications
|
UL
CSA
CCC
Ecolab
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
9.400 cm
|
Package 1 Length
|
13.000 cm
|
Package 1 Weight
|
126.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
22
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
3.068 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|