Schneider-Electric
 
XZCC43FCP40B picture- web-product-data-sheet
XZCC43FCP40B
Female, DIN 43650 A, 4 pin, elbowed connector, cable gland Pg 11
Characteristics
Main
Range of product Telemecanique Cabling components
Accessory / separate part category Cabling accessories
Accessory / separate part type Connector
Electrical connection Elbowed female connector DIN 43650 A, 4 pins
Status LED Without
Cable connection Screw terminal / wire size <1.5 mm² / clamping capacity 7…10 mm
Complementary
Cable gland type Pg 11
Cable connector fixing Locking screw
[Ue] rated operational voltage 250 V AC
[In] rated current 16 A
Enclosure material Plastic
Minimum insulating resistance 0.1 GΩ
Contact resistance 4000 µOhm
Net weight 0.035 kg
Environment
IP degree of protection IP65
Ambient air temperature for operation -40…125 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 10.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 33.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.962 kg
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
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months