Back
Discover ZB6YAA4 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
ZB6YAA4
red cap unmarked for circular non illuminated pushbutton Ø16
Download ZB6YAA4 product datasheet
TODAY
APR 26, 2024
End of Commercialization
MAR 31, 2023
End of Standard Services
APR 15, 2023
Characteristics
Main
Range of product
Harmony XB6
Accessory / separate part type
Cap
Accessory / separate part category
Marking accessory
Accessory / separate part destination
Non illuminated push-button head
Cap/operator or lens colour
Red
Shape of signaling unit head
Round
Quantity per set
Set of 10
Net weight
0.001 kg
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
0.5 cm
Package 1 Width
11.0 cm
Package 1 Length
14.5 cm
Package 1 Weight
30.0 g
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
Environmental Disclosure
Product Environmental Profile
Circularity Profile
End of Life Information
California proposition 65
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty
18 months