|
|
|
ZB6YC122
Harmony XB6, white cap marked left arrow for square non illuminated pushbutton Ø 16
|
|
|
Main
Range of product
|
Harmony XB6
|
Accessory / separate part type
|
Cap
|
Accessory / separate part category
|
Marking accessory
|
Accessory / separate part destination
|
Non illuminated flush push-button head
|
Cap/operator or lens colour
|
White
|
Shape of signaling unit head
|
Square
|
User language
|
International
|
Quantity per set
|
Set of 5
|
Net weight
|
0.001 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16.2 cm
|
Package 1 Width
|
0.1 cm
|
Package 1 Length
|
11.5 cm
|
Package 1 Weight
|
3.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
16.2 cm
|
Package 2 Width
|
0.1 cm
|
Package 2 Length
|
11.5 cm
|
Package 2 Weight
|
18.0 g
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|