Schneider-Electric
 
ZB6YK5 picture- web-product-data-sheet
ZB6YK5
Harmony XB6, yellow handle for illuminated selector switch head Ø 16
Schneider Electric
Characteristics
Main
Range of product Harmony XB6
Accessory / separate part designation Yellow handle
Accessory / separate part type Handle
Accessory / separate part category Installation accessories
Accessory / separate part destination Illuminated selector switch without handle
Quantity per set Set of 5
Complementary
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 11 cm
Package 1 Length 14.5 cm
Package 1 Weight 3 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 2 cm
Package 2 Width 11 cm
Package 2 Length 14.5 cm
Package 2 Weight 18 g
Unit Type of Package 3 CAR
Number of Units in Package 3 50
Package 3 Height 12.3 cm
Package 3 Width 13 cm
Package 3 Length 18.5 cm
Package 3 Weight 275 g
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
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months