|
|
|
ZCMD21
Limit switch body, Limit switches XC Standard, ZCMD, 1NC+1 NO, silver, snap action
|
|
|
|
|
End of Commercialization AUG 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch body
|
Device short name
|
ZCMD
|
Design
|
Miniature
|
Body type
|
Plug-in body
|
Associated head
|
ZCE13
ZCEF2
ZCE63
ZCE27
ZCEH2
ZCE21
ZCE10
ZCE01
ZCE66
ZCE64
ZCE62
ZCE02
ZCEH0
ZCEF0
ZCE06
ZCE09
ZCE29
ZCE05
ZCE65
ZCE67
ZCE08
ZCE07
ZCE14
ZCE11
ZCE24
ZCE28
ZCEG1
|
Body material
|
Zamak
|
Number of poles
|
2
|
Contacts type and composition
|
1 NC + 1 NO
|
Contact operation
|
Snap action
|
Complementary
Product compatibility
|
XCMD
|
Associated connection component
|
ZCMC21T2
ZCMC21L10
ZCMC21E3
ZCMC21E7
ZCMC21E5
ZCMC21L7
ZCMC21T5
ZCMC21T1
ZCMC21L3
ZCMC21E1
ZCMC21L1
ZCMC21E2
ZCMC21L5
ZCMC21L2
ZCMC21E10
|
Electrical connection
|
Plug-in without pre-cabled connection
|
Contacts insulation form
|
Zb
|
Contacts material
|
Silver plated contacts
|
Positive opening
|
With
|
Minimum actuation speed
|
0.01 m/min
|
Contact code designation
|
B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
|
[Ui] rated insulation voltage
|
300 V (pollution degree 3) conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-5-1
300 V (pollution degree 3) conforming to CSA C22.2 No 14
|
Maximum resistance across terminals
|
25 mOhm conforming to IEC 60255-7 category 3
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
|
Short-circuit protection
|
6 A cartridge fuse, type gG
|
Electrical durability
|
5000000 cycles, DC-13 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Width
|
30 mm
|
Height
|
50 mm
|
Depth
|
16 mm
|
Environment
Ambient air temperature for storage
|
-40…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.778 cm
|
Package 1 Width
|
3.302 cm
|
Package 1 Length
|
5.08 cm
|
Package 1 Weight
|
57.15 g
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
1280
|
Package 2 Height
|
80.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
87.38 kg
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
15.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
2.612 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|