Schneider-Electric Worcester Electrical Distributors Ltd
 
G45CX picture- worcesterelectrical
G45CX
Exclusive - cooker control unit - 1 gang - white
Schneider Electric
Characteristics
Main
Range of product Exclusive
Product or component type Cooker control unit
Device presentation Complete product
Outlet standard British
Colour tint White moulded matt
Quantity per set Set of 10
Complementary
Rated current 45 A at 230 V AC 50 Hz
Number of gangs 1 gang
Pilot light Without neon indicator
Fixing mode By screws M3.5 x 30 mm
Connections - terminals Screw terminals
Material Urea (carbamide)
Type of installation Indoor
Depth 36 mm
Width 86 mm
Height 86 mm
Net weight 0.16 kg
Environment
Standards BS EN 60669-1
BS 4177
BS 5733
IP degree of protection IP20
Packing Units
Package 1 Weight 0.160 kg
Package 1 Height 8.500 cm
Package 1 width 8.500 cm
Package 1 Length 3.500 cm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months