|
|
|
GB2CB06
Thermal magnetic circuit breaker, TeSys GB2, 1P, 1 A, Icu 50 kA@240 V
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys GB2
|
Device short name
|
GB2
|
Product or component type
|
Circuit breaker
|
Device application
|
Control
|
Poles description
|
1P
|
Network type
|
AC/DC
|
Utilisation category
|
Category A conforming to IEC 60947-2
DC-12 conforming to IEC 60947-5-1
DC-13 conforming to IEC 60947-5-1
|
Network frequency
|
50/60 Hz conforming to IEC 60947-2
|
Breaking capacity
|
50 kA Icu at 110 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
1.5 kA Icu at 24 V DC conforming to IEC 60947-2
1 kA Icu at 48 V DC conforming to IEC 60947-2
|
[Ics] rated service short-circuit breaking capacity
|
25 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
50 % at 110 V AC 50/60 Hz conforming to IEC 60947-2
|
Trip unit technology
|
Thermal-magnetic
|
Magnetic tripping current
|
14 A
|
Complementary
Mounting mode
|
By clips
|
Mounting support
|
Plate
Rail
|
Mounting position
|
Horizontal
Vertical
|
Control type
|
Toggle
|
[In] rated current
|
1 A
|
[Ue] rated operational voltage
|
250 V AC 50/60 Hz conforming to IEC 60947-2
277 V AC 60 Hz conforming to CSA C22.2 No 235
277 V AC 60 Hz conforming to UL 1077
48 V DC
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-2
|
Power dissipation per pole
|
2 W
|
Mechanical durability
|
8000 cycles
|
Electrical durability
|
8000 cycles
|
Connections - terminals
|
Connector 1 cable(s) 0.75…6 mm²solid without cable end
Connector 2 cable(s) 0.75…4 mm²solid without cable end
Connector 1 cable(s) 0.75…4 mm²flexible with cable end
Connector 2 cable(s) 0.75…2.5 mm²flexible with cable end
|
Tightening torque
|
1.2 N.m on connector
|
Mechanical robustness
|
Shocks: 22 Gn for 20 ms conforming to IEC 60068-2-27
Vibrations: 5 Gn, 5...110 Hz conforming to IEC 60068-2-6
|
Quantity per set
|
Set of 6
|
9 mm pitches
|
2
|
Height
|
74 mm
|
Width
|
15 mm
|
Depth
|
67 mm
|
Environment
Standards
|
EN/IEC 60947-1
EN/IEC 60947-2
CSA C22.2 No 235
UL 1077
|
Product certifications
|
UL
CSA
|
Protective treatment
|
TC
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Ambient air temperature for operation
|
-20…60 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Fire resistance
|
960 °C conforming to IEC 60695-2-1
|
Operating altitude
|
3000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.500 cm
|
Package 1 Width
|
6.900 cm
|
Package 1 Length
|
7.400 cm
|
Package 1 Weight
|
50.900 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
9.200 cm
|
Package 2 Width
|
10.200 cm
|
Package 2 Length
|
10.200 cm
|
Package 2 Weight
|
332.000 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
72
|
Package 3 Height
|
15.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
4.330 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|