Schneider-Electric Worcester Electrical Distributors Ltd
 
GCKRN50A2G picture- worcesterelectrical
GCKRN50A2G
Exclusive - 2-pole switch with indicator lamp - 2 gangs - 50 A - white
Schneider Electric
Characteristics
Main
Product or component type Switch with indicator lamp
Device presentation Complete product
Colour tint White
Quantity per set Set of 5
Complementary
Switch function 2-pole
Control type Dolly switch
Number of gangs 2 gangs
Pilot light Red neon indicator
Device mounting Wall mounted
Rated current 50 A at 230 V AC
Connections - terminals Screw terminals
Material Urea (carbamide)
Surface finish Matt
Height 86 mm
Width 146 mm
Depth 36 mm
Net weight 0.208 kg
Environment
Standards BS EN 60669-1
IP degree of protection IP20
Packing Units
Package 1 Weight 212.000 g
Package 1 Height 38.000 mm
Package 1 width 85.000 mm
Package 1 Length 146.000 mm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months