|
|
|
GRO
Exclusive - ceiling rose - 150 W - white
|
|
|
Main
Range of product
|
Exclusive
|
Product or component type
|
Ceiling rose
|
Device presentation
|
Complete product
|
Colour tint
|
White
|
Quantity per set
|
Set of 10
|
Complementary
Device mounting
|
Ceiling
|
Fixing mode
|
By screws
|
Current consumption
|
6 A
|
Rated lamp wattage
|
150 W
|
Material
|
Urea (carbamide)
|
Type of installation
|
Indoor
|
Height
|
88 mm
|
Length
|
88 mm
|
Width
|
32 mm
|
Net weight
|
0.082 kg
|
Environment
Standards
|
BS 67
BS EN 61184
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
9 cm
|
Package 1 Length
|
9 cm
|
Package 1 Weight
|
81.8 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
14 cm
|
Package 2 Length
|
18.6 cm
|
Package 2 Weight
|
904.7 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
30 cm
|
Package 3 Width
|
39.2 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
18.693 kg
|
Offer Sustainability
Contractual warranty
|
|