Schneider-Electric Worcester Electrical Distributors Ltd
 
GSKTSW2G2 picture- worcesterelectrical
GSKTSW2G2
Exclusive Square edge white moulded - switched socket - 13 A - 230 V - 2 gangs
Schneider Electric
Characteristics
Main
Range of product Exclusive
Aesthetic name Square edge white moulded
Product or component type Switched socket
Device presentation Complete product
Outlet standard British
Colour tint White matt
Quantity per set Set of 5
Complementary
Switch function 1-pole
Rated current 13 A at 230 V AC 50 Hz
Actuator Rocker
Number of gangs 2 gangs
Pilot light Without neon indicator
Fixing mode By screws
Connections - terminals Screw terminals
Material Urea (carbamide)
Type of installation Indoor
Depth 34 mm
Width 146 mm
Height 86 mm
Net weight 0.143 kg
Environment
Standards BS 1363
IP degree of protection IP20
Packing Units
Package 1 Weight 0.170 kg
Package 1 Height 8.500 cm
Package 1 width 14.500 cm
Package 1 Length 3.000 cm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months