|
|
|
GSKTSW3G
Exclusive Square edge white moulded - switched and fused socket - 13 A - 230 V
|
|
|
|
|
End of Commercialization NOV 24, 2023
|
|
|
|
|
Main
Range of product
|
Exclusive
|
Aesthetic name
|
Square edge white moulded
|
Product or component type
|
Switched and fused socket
|
Device presentation
|
Complete product
|
Outlet standard
|
British
|
Colour tint
|
White matt
|
Quantity per set
|
Set of 5
|
Complementary
Switch function
|
1-pole
|
Rated current
|
13 A at 230 V AC 50 Hz
|
Actuator
|
Rocker
|
Number of gangs
|
3 gangs
|
Pilot light
|
Without neon indicator
|
Fixing mode
|
By screws
|
Connections - terminals
|
Screw terminals
|
Material
|
Urea (carbamide)
|
Type of installation
|
Indoor
|
Depth
|
31 mm
|
Width
|
205 mm
|
Height
|
86 mm
|
Net weight
|
0.332 kg
|
Environment
Standards
|
BS 1363
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
20.6 cm
|
Package 1 Weight
|
337.5 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
9.4 cm
|
Package 2 Width
|
15.7 cm
|
Package 2 Length
|
22 cm
|
Package 2 Weight
|
1.767 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
50
|
Package 3 Height
|
23.5 cm
|
Package 3 Width
|
34 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
18.132 kg
|
Offer Sustainability
Contractual warranty
|
|