Schneider-Electric Worcester Electrical Distributors Ltd
 
GSPUR picture- worcesterelectrical
GSPUR
Exclusive - fuse connection unit - 1 gang - white
Characteristics
Main
Range of product Exclusive
Range Exclusive
Device application Protection
Product or component type Fuse connection unit
Device presentation Complete product
Colour tint White moulded
Quantity per set Set of 10
Complementary
Fuse type Blade type
Pilot light Without neon indicator
Number of gangs 1 gang
Material Urea (carbamide)
Device mounting Wall mounted
Fixing mode By screws
Rated current 13 A at 250 V AC
Connections - terminals Screw terminals
Width 86 mm
Height 86 mm
Depth 31 mm
Net weight 0.096 kg
Environment
Standards BS 1363
IP degree of protection IP20
Packing Units
Package 1 Weight 0.100 kg
Package 1 Height 8.500 cm
Package 1 width 8.500 cm
Package 1 Length 2.500 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months