Schneider-Electric Worcester Electrical Distributors Ltd
 
GV2L07 picture- worcesterelectrical
GV2L07
Motor circuit breaker, TeSys GV2, 3P, 2.5 A, magnetic, rotary handle, screw clamp terminals
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GV2
Device short name GV2L
Device application Motor
Poles description 3P
Network type AC
Utilisation category Category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
Network frequency 50/60 Hz conforming to IEC 60947-2
Breaking capacity 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
4 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
Trip unit technology Magnetic
Magnetic tripping current 33.5 A
Complementary
Fixing mode 35 mm symmetrical DIN rail: clipped
Panel: screwed (with 2 x M4 screws)
Operating position Any position
Motor power kW 0.75 kW at 400/415 V AC 50/60 Hz
1.1 kW at 500 V AC 50/60 Hz
1.5 kW at 690 V AC 50/60 Hz
Control type Rotary knob
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Ui] rated insulation voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV IEC 60947-2
Power dissipation per pole 1.8 W
Mechanical durability 100000 cycles
Electrical durability 100000 cycles for AC-3 at 415 V
Maximum operating rate 40 cyc/h
Rated duty Continuous conforming to IEC 60947-4-1
Connections - terminals Screw clamp terminals 2 cable(s) 1…6 mm² solid
Screw clamp terminals 2 cable(s) 1.5…6 mm² flexible without cable end
Screw clamp terminals 2 cable(s) 1…4 mm² flexible with cable end
Tightening torque 1.7 N.m on screw clamp terminals
Mechanical robustness Shocks: 30 Gn conforming to IEC 60068-2-27
Vibrations: 5 Gn, 5...150 Hz conforming to IEC 60068-2-6
Suitability for isolation Yes conforming to IEC 60947-1
Height 89 mm
Width 45 mm
Depth 97 mm
Net weight 0.33 kg
Environment
Standards EN/IEC 60947-2
EN/IEC 60947-4-1
CSA C22.2 No 60947-4-1
UL 60947-4-1
Product certifications IECEE CB Scheme
UL
CSA
CCC
EAC
RINA
LROS (Lloyds register of shipping)
DNV-GL
BV
Protective treatment TH
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK04
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Fire resistance 960 °C conforming to IEC 60695-2-1
Operating altitude 0...2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 327 g
Package 1 Height 4.6 cm
Package 1 width 9.3 cm
Package 1 Length 10 cm
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Weight 6.746 kg
Package 2 Height 15 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Unit Type of Package 3 P06
Number of Units in Package 3 240
Package 3 Weight 92.44 kg
Package 3 Height 80 cm
Package 3 width 80 cm
Package 3 Length 60 cm
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months