Poles description
|
3P
|
Network type
|
AC
|
Utilisation category
|
Category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
AC-3e conforming to IEC 60947-4-1
|
Network frequency
|
50/60 Hz conforming to IEC 60947-4-1
|
Fixing mode
|
35 mm symmetrical DIN rail: clipped
Panel: screwed (with adaptor plate)
|
Motor power kW
|
0.09 kW at 220/230 V AC 50/60 Hz motor protection high peak current
0.12 kW at 220/230 V AC 50/60 Hz motor protection high peak current
0.25 kW at 400/415 V AC 50/60 Hz motor protection high peak current
0.37 kW at 400/415 V AC 50/60 Hz motor protection high peak current
0.25 kW at 440 V AC 50/60 Hz motor protection high peak current
0.37 kW at 440 V AC 50/60 Hz motor protection high peak current
0.37 kW at 500 V AC 50/60 Hz motor protection high peak current
0.55 kW at 690 V AC 50/60 Hz motor protection high peak current
0.63 kW at 440 V AC 50/60 Hz transformer protection
0.63 kW at 500 V AC 50/60 Hz transformer protection
1 kW at 690 V AC 50/60 Hz transformer protection
|
Breaking capacity
|
100 kA Icu at 220/230 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
|
Control type
|
Toggle
|
[In] rated current
|
1 A
|
Thermal protection adjustment range
|
0.63…1 A conforming to IEC 60947-4-1
|
Magnetic tripping current
|
22 A
|
[Ith] conventional free air thermal current
|
1 A conforming to IEC 60947-4-1
|
[Ue] rated operational voltage
|
690 V AC 50/60 Hz conforming to IEC 60947-2
|
[Ui] rated insulation voltage
|
690 V AC 50/60 Hz conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-2
|
Suitability for isolation
|
Yes conforming to IEC 60947-1 § 7-1-6
|
Power dissipation per pole
|
2.5 W
|
Mechanical durability
|
100000 cycles
|
Electrical durability
|
100000 cycles for AC-3 at 415 V In
100000 cycles for AC-3e at 415 V In
|
Rated duty
|
Continuous conforming to IEC 60947-4-1
|
Tightening torque
|
1.7 N.m - on screw clamp terminal
|
Width
|
45 mm
|
Height
|
89 mm
|
Depth
|
78.5 mm
|