Schneider-Electric Worcester Electrical Distributors Ltd
 
GVAD1001 picture- worcesterelectrical
GVAD1001
TeSys GV2 & GV3 - auxiliary contact - 1 NC + 1 NO (fault)
Local distributor code Local distributor code: 
381798057
EAN Code EAN Code: 
3389110343540
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Device short name GVAD
Product or component type Auxiliary contact block
Product compatibility GV2P
GV2LE
GV3L
GV2ME
GV2RT
GV3P
GV2L
Mounting location Left side
Auxiliary contacts operation Fault signal 1 NO
Pole contact composition 1 NO + 1 NC
Complementary
[Ui] rated insulation voltage 690 V conforming to IEC 60947-1
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
[Ue] rated operational voltage 48...690 V AC
24...240 V DC
[Ith] conventional free air thermal current 6 A
2.5 A for fault signalling
Mechanical durability 100000 cycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Protection type GB2CB... circuit breaker
GG fuse 10 A
Rated operational power in VA 300 VA at 48 V AC-15 - electrical durability: 100000 cycles
414 VA at 690 V AC-15 - electrical durability: 100000 cycles
500 VA at 110…127 V AC-15 - electrical durability: 100000 cycles
500 VA at 500 V AC-15 - electrical durability: 100000 cycles
650 VA at 440 V AC-15 - electrical durability: 100000 cycles
720 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
850 VA at 380…415 V AC-15 - electrical durability: 100000 cycles
36 VA at 24 V AC-14 - electrical durability: 1000 cycles
48 VA at 48 V AC-14 - electrical durability: 1000 cycles
72 VA at 110…127 V AC-14 - electrical durability: 1000 cycles
Rated operational power in W 120 W at 240 V DC-13 - electrical durability: 100000 cycles
140 W at 110 V DC-13 - electrical durability: 100000 cycles
140 W at 24 V DC-13 - electrical durability: 100000 cycles
180 W at 60 V DC-13 - electrical durability: 100000 cycles
240 W at 48 V DC-13 - electrical durability: 100000 cycles
15 W at 48 V DC-13 - electrical durability: 1000 cycles
24 W at 24 V DC-13 - electrical durability: 1000 cycles
9 W at 60 V DC-13 - electrical durability: 1000 cycles
Tightening torque 1.4 N.m - on screw clamp terminals
Height 89 mm
Width 9.3 mm
Depth 66 mm
Net weight 0.055 kg
Colour Dark grey
Environment
Environmental characteristic Normal environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 6.500 cm
Package 1 Length 9.000 cm
Package 1 Weight 46.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 9.500 cm
Package 2 Length 15.000 cm
Package 2 Weight 516.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.347 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months