|
|
|
MEA2W
mini trunking - external corner - 25 x 16 mm
|
|
|
Main
Range of product
|
Mita
|
Product or component type
|
External corner
|
Colour tint
|
White
|
Quantity per set
|
Set of 10
|
Complementary
Fixing mode
|
By coupling
|
Material with surface finish
|
UPVC (unplasticized polyvinyl chloride)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.700 cm
|
Package 1 Width
|
3.600 cm
|
Package 1 Length
|
3.600 cm
|
Package 1 Weight
|
8.600 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
4.000 cm
|
Package 2 Width
|
10.000 cm
|
Package 2 Length
|
18.000 cm
|
Package 2 Weight
|
88.000 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
1500
|
Package 3 Height
|
38.000 cm
|
Package 3 Width
|
51.000 cm
|
Package 3 Length
|
58.000 cm
|
Package 3 Weight
|
14.270 kg
|
Offer Sustainability
Contractual warranty
|
|